Backup function modules for stabilised switched modules power supply -max rating 40 A
LEGRAND
Backup function modules for stabilised switched modules power supply -max rating 40 A
REF. 146690
EAN.
3414970543639
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Width | 56 mm |
Height | 125 mm |
---|---|
Depth | 100 mm |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION