Auxiliary contact for DPX³ - 1 N/C + 1 N/O for rotary handles
LEGRAND
Auxiliary contact for DPX³ - 1 N/C + 1 N/O for rotary handles
REF. 421010
EAN.
3245064210102
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Miniature circuit breaker (MCB) |
---|---|
Function | Auxiliary switch |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 2 |
Number of fault-signal switches | 0 |
Rated switch current | 5 A |
---|---|
Rated voltage | 250 V |
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 5 A |
document title
3 documents
Workshop Book
Workshop Book
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION