Skip to main content
Logo print

Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 450 lm

LEGRAND

Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 450 lm

REF. 662180 EAN. 3245066621807
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Monitoring equipment Automatic self test
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiMH
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Number of lighting heads 1
Housing material Plastic
Housing colour White
Material cover Plastic, transparent
Voltage type AC
Nominal voltage 230-230 V
Nominal current 200-200 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Rated life time L70/B50 at 25 °C 209000 h
Degree of protection (IP) IP42
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 45 W
Rated luminous flux according to IEC 62722-2-1 450 lm
Luminous flux in standby mode 120 lm
Colour temperature 5700-5700 K
Nominal operation time 1-1 h
Width 125 mm
Height/depth 55 mm
Length 285 mm
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable Yes
IEC code (Pack1) Cs
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel-Metalhydride
Number of Pack 1 2
Number of Single Element (Pack1) 3
Single Element weight (Pack1) 53 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
Connected object No

document title

1 document
Instruction Use
LE05090AB.pdf pdf (0.63 Mo)
2 documents
Catalogue Commercial Page
ex223001_0908.pdf pdf (0.06 Mo)