Atlantic stainless steel 304L cabinet 1400x800x400mm - IP66 IK10 - 1 door
Atlantic
LEGRAND
Atlantic stainless steel 304L cabinet 1400x800x400mm - IP66 IK10 - 1 door
REF. 035215
EAN.
3245060352158
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
With lock | Yes |
Height | 1400 mm |
Width | 800 mm |
Depth | 400 mm |
Built-in depth | 405 mm |
Inner depth | 380 mm |
Material plate thickness cabinet | 1.5 mm |
Material plate thickness door/cover | 1.5 mm |
---|---|
Number of openings for flange plates | 0 |
Extension possible | No |
Housing material | Stainless steel |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | No |
Degree of protection (IP) | IP66 |
Protection class | I |
Degree of impact strength (IK) | IK10 |
Circuit integrity | Other |
document title
5 documents
Technical Guide
Instruction Use
Technical Sheet
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
1 document
3D Autocad
4 documents
Agreement
TUV GS-R 60175536
(1.67 Mo)
Agreement
VERITAS (BV)-03212/J0 BV
(0.59 Mo)
Agreement
OC / CB-FR701269
(0.39 Mo)
Agreement
UL listed cULus-20150526-E164087
(0.39 Mo)
SELECT AN ACTION