Assembly and lifting enclosure kit - for Marina enclosures
LEGRAND
Assembly and lifting enclosure kit - for Marina enclosures
REF. 036248
EAN.
3245060362485
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1800 mm |
Suitable for enclosure building depth | 400 mm |
Width | 250 mm |
Height | 25 mm |
Depth | 65 mm |
---|---|
Max. load capacity | 500 kg |
Material | Metal |
Colour | White |
RAL-number | 7035 |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION