Arteor™ - TV socket - TV-R-SAT-SAT shielded - 0-2400 Hz - 2 modules - Soft Alu
Arteor™
LEGRAND
Arteor™ - TV socket - TV-R-SAT-SAT shielded - 0-2400 Hz - 2 modules - Soft Alu
REF. 572692
EAN.
3414971917507
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 4 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Colour | Aluminium |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 40 mm |
Min. depth of built-in installation box | 27 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
document title
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION