Arteor™ - Plate - US standard - square - 2 modules - 4'' x 4'' - Mirror White
Arteor™
LEGRAND
Arteor™ - Plate - US standard - square - 2 modules - 4'' x 4'' - Mirror White
REF. 575264
EAN.
3245065752649
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Plastic glass |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 127 mm |
Height | 127 mm |
Depth | 8 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
document title
1 document
Technical Sheet
SELECT AN ACTION