All-in-one kit containing a lighting micromodule + 2 wireless light switches Valena Allure with Netatmo
Valena Life
Legrand
All-in-one kit containing a lighting micromodule + 2 wireless light switches Valena Allure with Netatmo
REF. 752650
EAN.
3414971155510
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Model | Relay |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
RAL-number (similar) | 1013 |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated current | 1.3 A |
Switch capacity | 0-300 W |
Number of channels | 1 |
Type of fastening | Other |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP41 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
---|---|
Standby consumption | 0.1 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 5 |
Terminals capacity | 0.75-2.5 mm² |
Cable section | 0.75-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
document title
1 document
Instruction Use
SELECT AN ACTION