Air flow management side panel 47U width 800mm
Linkeo
LEGRAND
Air flow management side panel 47U width 800mm
REF. 446955
EAN.
3414972027960
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | No |
---|---|
Suitable as rear panel | No |
Modular spacing | 482.6 mm |
Suitable for enclosure building width | 780 mm |
Suitable for enclosure building depth | 1200 mm |
Width | 127.5 mm |
Height | 1087 mm |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
---|---|
RAL-number | 9005 |
With cable entry | Yes |
Number of height units | 2 |
With lock | No |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION