Additional isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A
XL³
LEGRAND
Additional isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A
REF. 037325
EAN.
3245060373252
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 1204 mm |
Suitable for enclosure building height | 2004 mm |
Suitable for enclosure building depth | 804 mm |
Width | 94 mm |
Height | 165 mm |
---|---|
Depth | 567 mm |
Material | Other |
Colour | Other |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION