Additional isolating support for XL³ -- 1 or 2 bars/pole - up to 1600 A
XL³
LEGRAND
Additional isolating support for XL³ -- 1 or 2 bars/pole - up to 1600 A
REF. 037323
EAN.
3245060373238
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 1202 mm |
Suitable for enclosure building height | 2002 mm |
Suitable for enclosure building depth | 802 mm |
Width | 40 mm |
Height | 171 mm |
---|---|
Depth | 300 mm |
Material | Other |
Colour | Other |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION