Additional battery cabinet - for UPS Cat.No 3 101 54
LEGRAND
Additional battery cabinet - for UPS Cat.No 3 101 54
REF. 310598
EAN.
3414970499332
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Battery/accumulator |
---|---|
Accessory | Yes |
Spare part | No |
Width | 151 mm |
Height | 322 mm |
Depth | 444 mm |
Contains Batteries and/or Accumulator | Yes |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
---|---|
Element Composition (Pack1) | Lead |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 2050 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
document title
2 documents
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION