Adaptor - 2P+E - 16 A - 250 V~ - to be equipped with Mosaic mechanism
P 17 Tempra
LEGRAND
Adaptor - 2P+E - 16 A - 250 V~ - to be equipped with Mosaic mechanism
REF. 052105
EAN.
3245060521059
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
RAL-number | 5005 |
Phase inverter | No |
Degree of protection (IP) | IPX0 |
---|---|
Connection system | Screwed terminal |
Cable entry | Other |
Insert direction | Straight |
Material | Plastic |
Military model | No |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION