Adapter 8 MTP/MPO single mode key up key down
LCS³
LEGRAND
Adapter 8 MTP/MPO single mode key up key down
REF. 032119
EAN.
3414971929241
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With front plate | Yes |
---|---|
With housing | No |
With pigtails | No |
Fibre type | Single mode |
Fibre class | OS2 |
APC-version | Yes |
Type of connector external | MT/MPO |
Type of connector interior | MT/MPO |
Colour | Black |
RAL-number | 9001 |
Mounting method | Other |
---|---|
Number of height units | 1 |
Height | 23 mm |
Width | 109 mm |
Depth | 45 mm |
Terminal marking indication | No |
Prewired | No |
Label space/information surface | No |
Fitted with door or cover | No |
Cable support | Not applicable |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION