Adaptation plate of the universal backbox for a floor box capacity 8 modules vertical or 12 modules horizontal
LEGRAND
Adaptation plate of the universal backbox for a floor box capacity 8 modules vertical or 12 modules horizontal
REF. 088081
EAN.
3414970755667
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 330 mm |
---|---|
Height | 37 mm |
Depth | 330 mm |
Suitable for subfloor duct countersunk (closed) | No |
Suitable for subfloor duct overhead closed | No |
Built-in opening for floor column | No |
Built-in opening for built-in unit | Rectangular |
---|---|
Material side wall | Steel |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | No |
Bottom plate | No |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
11 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION