Active power compensator
LEGRAND
Active power compensator
REF. 040149
EAN.
3414970856227
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Dynamic |
---|---|
Suitable for outdoor use | No |
Housing | Plastic housing |
Suitable for constant current | No |
Suitable for constant voltage | No |
Output voltage | 85-253 V |
Suitable for DC-voltage (primary side) | No |
Output power | 0.4-1.5 W |
Degree of protection (IP) | IP20 |
Protection class | II |
Length | 31.2 mm |
---|---|
Width | 27.56 mm |
Height | 11.9 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
11 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION