Accessory trip contact for DMX-SP 4000
DMX-SP 4000
LEGRAND
Accessory trip contact for DMX-SP 4000
REF. 669616
EAN.
3414971957596
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 1 |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of fault-signal switches | 0 |
Rated operation current Ie at AC-15, 230 V | 6 A |
Type of electric connection | Spring clamp connection |
Model | Top mounting and integrable |
Mounting method | Front fastening |
Lamp holder | None |
Width | 50 mm |
Height | 25 mm |
Depth | 300 mm |
---|---|
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -40-70 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 230-250 V |
Frequency | 50-60 Hz |
Terminal marking indication | No |
Colour | Grey |
Halogen free | Yes |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION