Accessory Linafix - for fixing Lina 25 on sym and asym rails 15 mm depth
Lina 25
LEGRAND
Accessory Linafix - for fixing Lina 25 on sym and asym rails 15 mm depth
REF. 036640
EAN.
3245060366407
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Width | 32 mm |
Height | 39 mm |
---|---|
Depth | 5 mm |
document title
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION