2P+E extension - German standard - rubber - bulk
LEGRAND
2P+E extension - German standard - rubber - bulk
REF. 050343
EAN.
3245060503437
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Rubber |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP44 |
Insert direction | Straight |
---|---|
Connection system | Screwed terminal |
Colour | Black |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION