Skip to main content
Logo print

2P plug - 16 A - rubber - straight outlet - gencod labelling

LEGRAND

2P plug - 16 A - rubber - straight outlet - gencod labelling

REF. 050181 EAN. 3245060501815
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Thermoplastic
Degree of protection (IP) IP20
Insert direction Straight
Connection system Screwed terminal
Colour Black
For heavy conditions according to VDE No
Depth 81 mm

document title

2 documents
Instruction Use
050181_LE02700AA.pdf pdf (0.03 Mo)
Technical Sheet
F01214FR-00.pdf pdf (0.73 Mo)
1 document
Catalogue Commercial Page
ex223001_0824.pdf pdf (0.1 Mo)