2P plug - 16 A - rubber - straight outlet - bulk
LEGRAND
2P plug - 16 A - rubber - straight outlet - bulk
REF. 050451
EAN.
3245060504519
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
Colour | Black |
Number of poles | 2 |
Nominal voltage | 250 V |
---|---|
Nominal current | 16 A |
For heavy conditions according to VDE | No |
Voltage type | AC |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION