2P plug - 16 A - plastic extra slim - black - gencod labelling
LEGRAND
2P plug - 16 A - plastic extra slim - black - gencod labelling
REF. 050184
EAN.
3245060501846
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
Colour | Black |
Number of poles | 2 |
Nominal voltage | 250 V |
Nominal current | 16 A |
For heavy conditions according to VDE | No |
Width | 36.5 mm |
---|---|
Height | 36.5 mm |
Depth | 48 mm |
Operating / setting temperature | -10-35 °C |
Storage temperature | -15-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
document title
3 documents
Instruction Use
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-686708
(4.91 Mo)
Agreement
MEEI-UP 69266633 0001
(0.93 Mo)
Agreement
NF-NF012_4274
(0.49 Mo)
SELECT AN ACTION