220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
LEGRAND
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
REF. 063442
EAN.
3245060634421
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | DC |
---|---|
1st secondary output voltage | 26.9-27.1 V |
Max. output current 1 | 0.6 A |
Secondary voltage adjustable | No |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 220-240 V |
Rated supply voltage AC 60 Hz | 220-240 V |
Output voltage stabilized | Yes |
Power consumption | 41.8 VA |
Power output | 16.2 W |
Stabilized | Yes |
Type of electric connection | Screw connection |
---|---|
Rail mounting possible | Yes |
Wall mounting possible | No |
Modular version | Yes |
Width in number of modular spacings | 2 |
Direct mounting possible | No |
Width | 33.9 mm |
Height | 89.7 mm |
Depth | 66.2 mm |
Suitable for safety functions | No |
Degree of protection (IP) | IP30 |
document title
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION