19" 42 U Altis cabinet -m 14 lifting rings - set of 4 - for a 1000 kg/m³ load
LEGRAND
19" 42 U Altis cabinet -m 14 lifting rings - set of 4 - for a 1000 kg/m³ load
REF. 047696
EAN.
3245060476960
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Transport lug |
---|---|
Width | 54 mm |
Height | 53 mm |
Material | Metal |
---|---|
Colour | Grey |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION