10" touch display indoor unit with SOS pushbutton. Silver finishing
BTICINO
10" touch display indoor unit with SOS pushbutton. Silver finishing
REF. BT-373003
EAN.
8005543690963
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | Yes |
---|---|
Installation technique | Network technology |
Mounting method | Flush-mounted |
Material | Other |
Property picture system | Colour |
With memory function | Yes |
Overhear protected | No |
Operation door lock | Yes |
Control extra function(s) | Yes |
Hands free | Yes |
Function lamps | Yes |
Can be connected to smartphone | No |
Zoom, pan/tilt function | No |
Screen diagonal | 254 mm |
Screen diagonal (inch) | 10 inch |
Hearing aid compatible | No |
Colour | Silver |
Type of interface | LAN |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Additional device connectable | No |
Loudness setting | Yes |
With touch screen | Yes |
Width | 280 mm |
Height | 186 mm |
Depth | 28 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 12 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -25-70 °C |
Voltage type | DC |
---|---|
Nominal voltage | 24-24 V |
Supply current | 0.010-0.55 A |
Frequency | 0-0 Hz |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Vertical fixing center distance | 50-60 mm |
Horizontal fixing center distance | 60-120.5 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Number of ringtones | 6 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | Yes |
Camera type | Not applicable |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
Programming way | Web software |
Programmable | No |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | Yes |
Application name | Home + Security |
Product use function | Door entry systems |
document title
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION