Synergy™ - Switch Grid module - 2 way - 20 AX - 250 V~ - anthracite
Synergy™ - Switch Grid module - 2 way centre off - 20 AX - 250 V~ - anthracite
Synergy™ - Switch Grid module - 2 way retractive centre off - 20AX-250V~-anthracite
Synergy™ - Key switch Grid module - 2 way - 20 AX - 250 V~ - anthracite
Synergy™ - Switch Grid module - intermediate - 10 AX - 250 V~ - White
Synergy™ - Switch Grid module - 1 way - 20 AX - 250 V~ - White
Mosaic™ - Single USB socket - 5V - 750 mA - 1 module - alu
Mosaic™ - Touch switch - with neutral - 2 modules - white antimicrobial
Mosaic™ - Double USB socket - 5V - 1500 mA - 2 modules - alu
One-way switch Valena In'Matic - 10 AX 250 V~
One-way indicator switch Valena Life - 10 AX 250 V~ - with cover plate - white
Keycard switch Valena In'Matic - screw/claw mounting
Mosaic™ - Single USB Type-C charging socket - 5 V - 1.5 A - 7.5 W - 1 module - white
2-way switch with neutral Valena In'Matic - 10 AX 250 V~
Two-way switch Valena In'Matic - 16 AX 250 V~
One-way switch Valena Life - 10 AX 250 V~ - IP44 - with cover plate - white
Two-way switch Valena Life - 10 AX 250 V~ - IP44 - with cover plate - white
2-gang two-way switch Valena Life - 10 AX 250 V~ - IP44 - white
Double pole switch Valena Life - 16 AX 250 V~ - IP44 - white
One-way indicator switch Valena Life - 10 AX 250 V~ - with cover plate - ivory
2-gang one-way switch Valena Life - 10 AX 250 V~ - IP44 - white
Mosaic™ - Single USB Type-C charging socket - 5 V - 1.5 A - 7.5 W - 1 module - alu
Illuminated one-way switch Valena Life - 10 AX 250 V~ - IP44 - white
Illuminated two-way switch Valena Life - 10 AX 250 V~ - IP44 - white