Siteserver with software for configuration, maintenance and updating of the IP door entry system installation.
Guard station with 10" touch display and handset to transfer and make calls, monitor accesses, alarms and IP cameras
Video entrance panel with 10" touch display. Face recognition, finger print, badge reader, code for access control
Video entrance panel with 4.3" display and keypad. Face recognition, fingerprint, badge reader, code for access control
Video entrance panel with 10" touch display to make calls and enter access code, with badge reader.
Video entrance panel with 4.3" display and keypad to make calls and enter access code, with badge reader.
Small video entrance panel with badge reader and capacitive key to call indoor unit and guard station.
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
DIY din alimentatore
IP - standard indoor unit black
IP - standard indoor unit gold
IP - standard indoor unit mirror
Additional power supply to be used to supply entrance panels and internal units locally. 2 DIN modular enclosure.
Power supply 100W with metal box, can be operate as an auxiliary power supply.
Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
Metal box for video entrance panel with 10" touch display flush-mounting installation.
Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
BUS connector depth 3.81 mm for MyHOME_Up BUS energy management
2-pole connector for MyHOME_Up BUS energy management
3-pole connector for MyHOME_Up BUS energy management
Spare Plug-in clamps for My home & DES devices.
Power supply for 2 wires system in 6 DIN modular enclosure. Power supply 110 – 240 Vac @ 50 – 60 Hz.
Linea 3000 - Rainshield