Batibox - Junction box - with cover and screws - 175x175x40 mm - for masonry
Batibox - Junction box - with cover and screws - 230x180x50 mm - for masonry
Batibox - Junction box - large capacity - 400x180x70 mm - for masonry
Batibox - Flush mounting box - 3 gang German std - depth 50 mm - dry partitions
Screw-on base - for Colson cable ties
Plug base - for Colson cable ties - standard - Ø8 mm drilling
Batibox - Flush mounting box - 1 gang depth 50 mm - dry partitions
Junction box - IP 30 - IK 07 - 4P - cable section 35 mm² - 125 A
Junction box - IP 30 - IK 07 - 4P - cable section 70 mm² - 192 A
Junction box - IP 30 - IK 07 - 4P - cable section 150 mm² - 309 A
Junction box - IP 30 - IK 07 - 4P - cable section 240 mm² - 415 A
Batibox - Flush mounting box - 2 gang German std - depth 50 mm - dry partitions
Batibox - Flush-mounting box - with cover for strip light - masonry
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - black
Dual USB car charging socket - 2.1 A
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable
Line taps - capacity per tap 2x25 mm² - w. 21.5 mm - strip of 10 separable
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable