Flush mounting box - universal - for masonry - 1 gang
Batibox - Flush mounting box - 4 gang German std - depth 40 mm - dry partitions
Screwless connection terminal Nylbloc auto - for 2 wires - 24 A - 450 V~
Mosaic™ - Flush mounting box Batibox - 3 modules /Vela - depth 40 mm -dry partitions
Screwless connection terminal Nylbloc auto - for 3 wires - 24 A - 450 V~
Screwless connection terminal Nylbloc auto - for 5 wires - 24 A - 450 V~
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 65x65x40 mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Scatole - scatola da incasso 2 posti
Flush mounting boxes
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Screwless connection terminal Nylbloc auto - for 8 wires - 24 A - 450 V~
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27