Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+N+E
Mobile socket Hypra - IP44 - 380/415 V~ - 32 A - 3P+N+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - rubber
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
Mobile socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E
Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 2P+E
Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
Panel mounting socket inclined outlet Hypra - IP44 -380/415 V~ -63A -3P+E -metal
Panel mounting socket inclined outlet Hypra -IP44 -380/415V~ -63A -3P+N+E -metal
Panel mounting socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Panel mounting socket P17 - IP44 - straight outlet - 200/250 V~ - 16 A - 2P+E
Panel mounting sockets P17 IP44 - 380/415 V~ - 16 A - 3P+E
Panel mounting sockets P17 IP44 - 380/415 V~ - 16 A - 3P+N+E
Panel mounting socket P17 - IP 54 - IK 09 - 250 V~ - 2P+E shutters - white
Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E shutters - blue
Panel mounting socket P17 - IP44 - straight outlet - 200/250 V~ - 32 A - 2P+E