Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Straight plug P17 - IP44 - 380/415 V~ - 32 A - 2P+E
Straight plug P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
Straight plug P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
Straight plug P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
Straight plug P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
Straight plug P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E
Felt marker pen - for temporary tracing
Plain plate - for cabinets height 600 x width 500 mm
Plain plate - for cabinets height 1200 x width 600 mm
Angled plug Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E - plastic
Angled plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - plastic
Angled plug Hypra - IP 44 - 380/415 V~ - 32 A -3P+N+E - metal
Angled plug Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+N+E - plastic
Angled plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - plastic
Straight plug Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - rubber
Straight plug Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E
Straight plug Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - plastic
Angled plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - rubber
Straight plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+T - rubber
Straight plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E
Straight plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - plastic
Angled plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - rubber