Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 160 VA - spring
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V 250 VA - spring
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V 400 VA - spring
Control and signalling transfo - 1 Ph - prim 460 V / sec 24 V - 40 VA - screw
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 63 VA - spring
Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 100 VA - spring
Osmoz non Illuminated spring return head - flush - yellow
Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel h. 600 x w. 800 mm
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 600 x w. 1000 mm
Osmoz non Illuminated long handle selector switch -2 positions spring return 45°
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1000 x w. 1200 mm
Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Straight plug P17 - IP44 - 380/415 V~ - 32 A - 2P+E