Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~-16 A - 3P+N+E
Panel mounting socket fixing centre Hypra - IP 44 -200/250V~ -16A -2P+E -plastic
Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 3P+N+E
Appliance inlet P17 - IP 44 - 200/250 V~ - 32 A - 3P+N+E
Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 3P+E
Straight pannel appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E
Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Straight pannel appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E
Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - rubber
Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - rubber
Mobile socket Hypra - IP44 - 380/415 V~ - 16 A - 3P+E - plastic
Mobile socket Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - rubber
Mobile socket Hypra - IP44 - 380/415 V~ - 16 A - 3P+N+E - plastic
Mobile socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - rubber
Mobile socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic