Roof for Atlantic metal cabinet - steel - width 500 mm x depth 250 mm - RAL 7035
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x140 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 310x240x160 mm
Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Blanking plate - length 684 mm - 38 modules
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Cutter clamp tool for Marina cabinets to stretch and cut the steel strips - supplied in briefcase
Door contact - for cabinets - 6 A - 250 V
Internal door - for cabinets height 400 x width 300 - height 341 x width 236 mm
Internal door - for cabinets height 500 x width 400 - height 441 x width 336 mm
Internal door - for cabinets height 600 x width 400 - height 541 x width 336 mm
Internal door - for cabinets height 700 x width 500 - height 642 x width 436 mm
Internal door - for cabinets height 800 x width 600 - height 742 x width 536 mm
Internal door - for cabinets height 1000 x width 800 - height 942 x width 736 mm
Internal door - for cabinets height 1200 x width 800 - height 942 x width 736 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm
Rivet reinforced plastic Ø6 mm - for drilling Ø6.5 mm
19" 42 U Altis cabinet -m 14 lifting rings - set of 4 - for a 1000 kg/m³ load
Screw caps - for isolation of screw head 4.8 mm inside the trunking