-
Suitable as side panel
-
Type of covering
-
Type of covering
-
Type of covering
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Modular spacing
-
Modular spacing
-
Number of DIN-rails
-
Number of DIN-rails
-
Number of DIN-rails
-
Number of DIN-rails
-
Number of DIN-rails
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
Number of modular spacings per DIN-rail
-
With lock
-
With N-PE clamp
-
With cover
-
With mounting plate
-
Surface finishing
-
With cable entry
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
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 700x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 700x500 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - metal finish - RAL 7035