SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 35 kA/pole
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 25 A - with indicator
Base for mounting the Green'up Premium plastic charging stations for electric cars on the ground
Kit for the wall mounting of Green'up Premium metal charging stations for electric cars
Base for mounting the Green'up Premium plastic charging stations for electric cars on the ground
HRC cartridge fuse - cylindrical type gG 10 x 38 - 25 A - without indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 16 A - with indicator
Domestic cartridge fuse - cylindrical type 10.3 x 31.5 - 20 A - without indicator
Domestic cartridge fuse - cylindrical type 10.3 x 38 - 32 A - with indicator
RCBO DX3 6000A 2 pole 10A curve C type AC 10mA
RCBO DX3 6000A 2 pole 16A curve C type AC 10mA
RCBO DX3 6000A 2 pole 20A curve C type AC 10mA
RCBO DX3 6000A 2 pole 10A curve C type AC 30mA
RCBO DX3 6000A 2 pole 16A curve C type AC 30mA