Shunt release 380V-480V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 230V AC for MPX3
Shunt release 400V AC for MPX3
Motor-driven handle -for DPX 1250 And 1600 -front operated 230 V~/= up to 1250 A
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A
Motor operator 24V for DPX³ 630 circuit breaker
Motor operator 230V for DPX³ 630 circuit breaker
Motor operator DMX³ 1600 - 24 V~/=
Motor operator DMX³ 1600 - 48 V~/=
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 24 V~/=
Motor operator DMX³ 2500 and 4000 - 48 V~/=
Motor operator DMX³ 2500 and 4000 - 110 V~/=
Motor operator DMX³ 2500 and 4000 230 V~/=
Motor operator DMX³ 2500 and 4000 - 480 V~/=
Motor operator DMX³ 2500 and 4000 - 415 V~/=
RCBO DX3 6000A 4 poles 16A curve C type A 300mA
RCBO DX3 6000A 4 poles 20A curve C type A 300mA
RCBO DX3 6000A 4 poles 25A curve C type A 300mA
RCBO DX3 6000A 4 poles 32A curve C type A 300mA
RCBO DX3 6000A 4 poles 16A curve C type F 30mA
RCBO DX3 6000A 4 poles 20A curve C type F 30mA