Circuit breaker DMX-SP 4000, 3 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 4000, 4 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 4000, 4 poles, fixed version and electronic protection unit
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 6 A - without indicator
Blanking plate 5 modules - separable into modules or 1/2 modules - white
Blanking plate 13 modules - separable into modules or 1/2 modules - white
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
Blanking plate 18 modules - separable into modules or 1/2 modules - white
Blanking plates for enclosures 24 modules width
Buzzer 230 V~ - 4 VA - 1 module
Kit for joining plinths XL³ 4000
Plinth XL³ 4000 - height 100 mm - 475x475 mm
Plinth XL³ 4000 - height 100 mm - 975x475 mm
Plinth XL³ 4000 - height 100 mm - 975x725 mm
Plinth XL³ 4000 - height 100 mm - 975x975 mm
Rear and side panels XL³ 4000 - height 2000 mm - width 475 mm
Rear and side panels XL³ 4000 - height 2000 mm - width 725 mm
Ventilation panel XL³ 4000 - for plinth width 725 mm
Plinth for XL³ 6300 enclosure - H. 100 x D. 475 x W. 1425 mm
Plinth for XL³ 6300 enclosure - H. 100 x D. 725 x W. 1425 mm
Plinth for XL³ 6300 enclosure - H. 100 x D. 975 x W. 1425 mm
Transparent door for XL3 S 630 enclosures usable faceplate height 2250 mm width 16 modules
Transparent door for XL3 S 630 enclosures usable faceplate height 2250 mm width 24 modules