Signalling auxiliary NO + NC for Legrand standard pulse operated latching relay or contactor CX³ - 250V~ - 5A
Centralized control auxiliary for Legrand 230V~ standard pulse operated latching relay CX³
General centralized control auxiliary for 230V~ Legrand standard pulse operated latching relay CX³
Maintained contact control auxiliary for 230V~ Legrand standard pulse operated latching relay CX³
Impedance compensator module for 230V~ - 50Hz and 60Hz Legrand standard pulse operated latching relay CX³ - 1 module
Signalling auxiliary NO + NC for Legrand 2 modules 25A contactor CX³ - 250V~ - 5A
Signalling auxiliary NO + NC for Legrand 40A and 63A contactor CX³ - 250V~ - 5A
EMS CX ³ CA and SD signaling auxiliary module
Status and control module EMS CX³ for contactors and remote switches
Auxiliary contact for DPX³ - 1 N/C + 1 N/O for rotary handles
Auxiliary contact or fault signalling contact for DPX³/DPX³-I platform
Signalling contact plugged-in / drawn-out - for DPX³ plug-in version
Fuse carrier 1P+N for cartridge fuses 8.5 x 23 mm - 10A
Automatic control switch control among three sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P+N
Magnetic trip signaling switch for MPX3 - side mounting
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
RCBO DX3 10000A 1 pole 10A curve C type A 30mA