Plug-in replacement modules for T2/40 kA surge arresters (440 V)
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
Voltage surge protect PV 600V type 2
Surge protective device for PV instalation 1000V Type 2- Imax 40kA
Replace module for PV VSP 414155
Replace module for PV VSP 414156
RCBO Arteor - single pole + neutral - 30 mA - 2 modules - white
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
Undervoltage releases DMX³ 1600 - 24 V~/=
Undervoltage releases DMX³ 1600 - 48 V~/=
Undervoltage releases DMX³ 1600 - 110 - 130 V~/=
Undervoltage releases DMX³ 1600 - 220 250 V~/=
Undervoltage releases DMX³ 1600 - 415 - 440 V~
Undervoltage releases DMX³ 2500 and 4000 - 24 V~/=
Delay undervoltage releases DMX³ 2500 and 4000 230 V~/=
Delay undervoltage releases DMX³ 2500 and 4000 - 110 V~/=