Shunt release 230V AC for MPX3
Shunt release 400V AC for MPX3
Motor-driven handle -for DPX 1250 And 1600 -front operated 230 V~/= up to 1250 A
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A
Motor operator 24V for DPX³ 630 circuit breaker
Motor operator 230V for DPX³ 630 circuit breaker
Motor operator DMX³ 1600 - 24 V~/=
Motor operator DMX³ 1600 - 48 V~/=
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 24 V~/=
Motor operator DMX³ 2500 and 4000 - 48 V~/=
Motor operator DMX³ 2500 and 4000 - 110 V~/=
Motor operator DMX³ 2500 and 4000 230 V~/=
Motor operator DMX³ 2500 and 4000 - 480 V~/=
Motor operator DMX³ 2500 and 4000 - 415 V~/=
Hinges (2) - XL³ 800/4000 - fit on screw mounting faceplate
Universal control module EMS CX³ 2 relays
Self-protected SPD - for consumer unit - T2 - Imax 12 kA/pole - 1P+N left
Surge arrester - subscriber board protection - monobloc/Type 2 - 4P protected
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53
Surge arrester - switchboard protection - protected Type 2 - 2P, combinable
Surge arrester - switchboard protection - protected Type 2 - 4P