Communicating cable EMS CX³ length 500mm
Communicating cable EMS CX³ length 1000mm
Support frame XL³ 4000 - pivoting - H. 2000 - for enclos. w.975 without sleeves
Support frame XL³ 4000 - pivoting - H. 2000 - for enclos. w.975 with sleeves
Metal faceplate for automatic transfer switch for XL³ S 4000 enclosures - for 2 fixed DPX³ 630 in horizontal position
Key barrel and Ronis key EL43525 for direct handle on DPX³ 160 and 250
Key barrel and Ronis key EL43363 for direct handle on DPX³ 160 and 250
Roof reinforcement brackets (2) - for XL³ 4000 - CEP Zucchini connection
Key barrel and Ronis key EL43525 for vari-depth handle on DPX³ 160 and 250
Key barrel and Ronis key EL43363 for vari-depth handle on DPX³ 160 and 250
Motor operator for DPX3 250 HP devices
Motor operator for DPX3 250 HP devices
Metal faceplate for XL³ S 4000 enclosures - 1 draw-out device without elcb in vertical position with motor-driven handle
Fixing automatic transfer switch for XL³ S 4000 enclosures - for 2 DPX³ 630 in horizontal position
Metal faceplate for automatic transfer switch for XL³ S 4000 enclosures - for 2 draw-out DPX³ 630 in horizontal position
Metal faceplate for automatic transfer switch for XL³ S 4000 -for 2 draw-out DPX³ 630 with handle in horizontal position
Closing coils DMX³ 1600 - 415 - 440 V~
Contact "ready to close" - for DMX³ 1600 - with charged springs
Closing coils DMX³ 1600 - 48 V~/=
Closing coils DMX³ 1600 - 110 - 130 V~/=
Closing coils DMX³ 1600 - 220 250 V~/=
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 2500, 4 poles, fixed version and electronic protection unit
Circuit breaker DMX-SP 2500, 3 poles, draw-out version and electronic protection unit