Photoelectric sensor IP65 IK07 for modular twilight switch
Alpharex3 bluetooth-adapter
Programmable time switch digital disp. -24V~ -multifunction 56 prog. -1 output
Programmable time switch digital disp. -230V~ -multifunction 2x28 prog.-2 output
Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 1 A - without indicator
MicroRex D22 Plus digital time switch - 2 channels - English version
Programmable time switch digital disp. -120 V~ -multifunction 56 prog. -1 output
MicroRex D21 Plus digital time switch - 1 channel - Spanish version
MicroRex D22 Plus digital time switch - 2 channels - Spanish version
MicroRex D21 Plus digital time switch - 1 channel - French version
Plate DSX TSE F2 horizontal 24 MODULES
Plate DSX TSE F2 vertical 16 MODULES
Plate DSX TSE F2 vertical 24 MODULES
Plate DSX TSE F2 vertical 36 MODULES
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 2000/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 2500/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 3200/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 4000/5
Three phase current transformer (CT) - for three 20.5 x 5.5 mm bar - transformation ratio 250/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 3000/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 4000/5
Kit Mounting vertical SPX3-V 24 MODULES
Kit Mounting vertical SPX3-V 36 MODULES