Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 160/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 200/5
Cartridge fuse 10.3 x 25.8 mm - without indicator - 10 A
RCD Add-on module DX3 2 pole 40A type AC 30 mA
RCD Add-on module DX3 2 pole 63A type AC 30 mA
RCD Add-on module DX3 2 pole 40A type AC 300 mA
RCD Add-on module DX3 2 pole 63A type AC 300 mA
RCD Add-on module DX3 2 pole 63A type AC 300 mA selective
RCD Add-on module DX3 2 pole 63A type AC 1000 mA selective
RCD Add-on module DX3 2 pole 63A type F 30 mA
Photoelectric sensor IP65 IK07 for modular twilight switch
Alpharex3 bluetooth-adapter
Environmental wireless contact closure sensor
Environmental wireless temperature and humidity sensor
Cartridge fuse 10.3 x 25.8 mm - without indicator - 16 A
Adaptor for rail EN 50022 - for time switches
RCCB TX³ - 2P 230 V~ - 30 mA - 25 A - AC type - do not accept auxiliaries
RCCB TX³ - 2P 230 V~ - 30 mA - 40 A - AC type - do not accept auxiliaries
RCCB TX³ - 2P 230 V~ - 30 mA - 63 A - AC type - do not accept auxiliaries
RCCB TX³ - 4P 400 V~ - 30 mA - 25 A - AC type - neutral on right-hand - no aux
RCCB TX³ - 4P 400 V~ - 30 mA - 40 A - AC type - neutral on right-hand - no aux
RCCB TX³ - 4P 400 V~ - 30 mA - 63 A - AC type - neutral on right-hand - no aux
RCCB TX³ - 2P 230 V~ - 300 mA - 25 A - AC type - do not accept auxiliaries
RCCB TX³ - 2P 230 V~ - 300 mA - 40 A - AC type - do not accept auxiliaries