UxOne flat mounting accessory dedicated to UXOne Thermostat standard or custom.
Uxone
LEGRAND
UxOne flat mounting accessory dedicated to UXOne Thermostat standard or custom.
REF. 048990
EAN.
3414972129657
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 1 |
---|---|
Number of conduit inlets | 1 |
Length | 144 mm |
Width | 109 mm |
Depth | 46 mm |
Model | Support shape |
---|---|
Installation technique | Other |
Mounting method installation unit | Screwing |
Material | Other |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION