Trip-free switch DMX3-I 6300 4 poles, draw-out version and with rated current of 6300A and electronic protection unit.
DMX³ -I 6300
LEGRAND
Trip-free switch DMX3-I 6300 4 poles, draw-out version and with rated current of 6300A and electronic protection unit.
REF. 028978
EAN.
3245060289782
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 230-690 V |
Rated permanent current Iu | 6300 A |
Rated permanent current at AC-21, 400 V | 6300 A |
Rated short-time withstand current lcw | 100 kA |
Rated operation power at AC-23, 400 V | 2520 kW |
Conditioned rated short-circuit current Iq | 100 kA |
Number of poles | 4 |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as normally open contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
Motor drive optional | Yes |
Motor drive integrated | Yes |
Voltage release optional | Yes |
Device construction | Built-in device slide-in technique (withdrawable) |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Grey |
Type of control element | Push button |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP30 |
document title
6 documents
Technical Guide
Technical Sheet
Technical Sheet
Workshop Book
Workshop Book
Technical Guide
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION