Support frame XL³ 4000/6300 - fixed for enclosure w.725/975 without sleeve
LEGRAND
Support frame XL³ 4000/6300 - fixed for enclosure w.725/975 without sleeve
REF. 020855
EAN.
3245060208554
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 975 mm |
Suitable for enclosure building height | 2200 mm |
Suitable for enclosure building depth | 975 mm |
---|---|
Height | 2200 mm |
Material | Metal |
document title
2 documents
Workshop Book
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
4 documents
Agreement
LOVAG-IT 13.045
(0.12 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 13.050
(0.17 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION