Star male TV socket + RJ45 category 6 UTP Valena In'Matic
Valena Life
Legrand
Star male TV socket + RJ45 category 6 UTP Valena In'Matic
REF. 753055
EAN.
3414970451453
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Other |
---|---|
Degree of protection (IP) | IP21 |
Device width | 74.6 mm |
Device height | 74.6 mm |
Device depth | 27.2 mm |
---|---|
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
document title
1 document
Instruction Use
1 document
3D Autocad
9 documents
Agreement
AoC-PL2_C6_UTP_32886_ac1191056
(0.06 Mo)
Agreement
AoC-PL3_Cat6_UTP_32754_ac1181026
(0.07 Mo)
Agreement
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Agreement
AoC-SA51_SB51_ac109587
(0.06 Mo)
Agreement
AoC-CL2_C6_UTP_32886_ac1191057
(0.06 Mo)
Agreement
AoC-CL2_Cat6UTP3275432861ac1181025
(0.07 Mo)
Agreement
AoC-CL4_Cat6_UTP_32866_ac1181047
(0.08 Mo)
Agreement
AoC-CL4_Cat6_UTP_32754_ac1181046 (
(0.08 Mo)
Agreement
AoC-PL2_Cat6_UTP_32754_ac1181024
(0.07 Mo)
SELECT AN ACTION