C-section aluminium bar 30x14 mm - length 1600 mm and cross section 238 mm
LEGRAND
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 238 mm
REF. 404431
EAN.
3245064044318
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile |
---|---|
Length | 1750 mm |
Flexible | No |
---|---|
Surface protection | Tinned |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 12.071
(0.55 Mo)
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
Agreement
LOVAG-IT 12.068
(0.57 Mo)
SELECT AN ACTION