Screw terminals DPX³ 250 for bar connections - Set of 3 terminals
LEGRAND
Screw terminals DPX³ 250 for bar connections - Set of 3 terminals
REF. 421079
EAN.
3245064210799
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 3 |
---|---|
Connection type | Screwing |
Contact safe | No |
Height | 20.7 mm |
---|---|
Width | 27 mm |
Depth | 13.7 mm |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION